Width | 36.0 in 914.0 mm |
Capacity | 10.2 ft³ 290.0 l |
Weight | 403.0 lb 183.0 kg |
Base Edge Thickness | 0.8 in 20.0 mm |
Tip Radius | 36.0 in 909.0 mm |
Interface Type | Pin On Pin On |
Features
Cat® Heavy Duty Buckets are well suited for semi-rocky soil or where hard bank material must be broken out and removed.
Enhanced bucket shape allows material to flow more easily. Tapered bucket sidewalls allow for easy dumping of sticky material.
Cat Buckets are designed for superior productivity, reliability and long life.