Studio Shot

305 mm (12 in), Pin On

Width
12.0 in
305.0 mm
Capacity
2.8 ft³
80.0 l
Weight
216.0 lb
98.0 kg

Product Specifications for 305 mm (12 in), Pin On

See how 305 mm (12 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 305 mm (12 in), Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.