Studio Shot

610 mm (24 in), Pin On

Width
30.0 in
762.0 mm
Capacity
12.4 ft³
351.0 l
Weight
610.7 lb
277.0 kg

Product Specifications for 610 mm (24 in), Pin On

See how 610 mm (24 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 610 mm (24 in), Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.