Studio Shot

458 mm (18 in), Pin On

Width
18.0 in
458.0 mm
Capacity
4.6 ft³
130.0 l
Weight
292.0 lb
132.0 kg

Product Specifications for 458 mm (18 in), Pin On

See how 458 mm (18 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 458 mm (18 in), Pin On

View More Offers