Studio Shot

914 mm (36 in), Pin On

Width
36.0 in
914.0 mm
Capacity
11.3 ft³
320.0 l
Weight
463.0 lb
210.0 kg

Product Specifications for 914 mm (36 in), Pin On

See how 914 mm (36 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 914 mm (36 in), Pin On

View More Offers