Studio Shot

616 mm (24 in), Pin Lock

Width
24.0 in
616.0 mm
Capacity
10.8 ft³
300.0 l
Weight
664.0 lb
301.0 kg

Product Specifications for 616 mm (24 in), Pin Lock

See how 616 mm (24 in), Pin Lock compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 616 mm (24 in), Pin Lock

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.