Studio Shot

High Capacity Buckets 458 mm (18 in), Pin On

Request A Price Click for Price

Key Specs

Width
18 in
458 mm
Capacity
6.4 ft³
180 l
Weight
328.5 lb
149 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 458 mm (18 in), Pin On

Width 18 in 458 mm
Capacity 6.4 ft³ 180 l
Weight 328.5 lb 149 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 42.6 in 1082 mm
Interface Type Pin On Pin On

See how 458 mm (18 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 458 mm (18 in), Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.