Studio Shot

High Capacity Buckets 762 mm (30 in), Pin On

Request A Price Click for Price

Key Specs

Width
30 in
762 mm
Capacity
11.3 ft³
320 l
Weight
421.1 lb
191 kg

Overview

Ideal for work in lower density soils and light materials.

Product Specifications for 762 mm (30 in), Pin On

Width 30 in 762 mm
Capacity 11.3 ft³ 320 l
Weight 421.1 lb 191 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 42.6 in 1082 mm
Interface Type Pin On Pin On

See how 762 mm (30 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 762 mm (30 in), Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.