Studio Shot

133 mm (5 in), Pin On

Width
5.0 in
133.0 mm
Capacity
6.4 ft³
180.0 l
Weight
1345.0 lb
610.0 kg

Product Specifications for 133 mm (5 in), Pin On

See how 133 mm (5 in), Pin On compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 133 mm (5 in), Pin On

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.