Width | 94.5 in 2401 mm |
Weight | 1618.2 lb 734 kg |
Height | 51.3 in 1304 mm |
Length | 46.7 in 1186 mm |
Capacity | 2.6 yd³ 2 m³ |
Base Edge Thickness | 0.7 in 19 mm |
Cutting Edge Thickness | 0.7 in 19 mm |
Interface Type | Fusion™ Coupler Fusion™ Coupler |
2.0 m3 (2.6 yd3), Fusion™ Coupler, Bolt-On Cutting Edge
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Width | 94.5 in 2401 mm |
Weight | 1618.2 lb 734 kg |
Height | 51.3 in 1304 mm |
Length | 46.7 in 1186 mm |
Capacity | 2.6 yd³ 2 m³ |
Base Edge Thickness | 0.7 in 19 mm |
Cutting Edge Thickness | 0.7 in 19 mm |
Interface Type | Fusion™ Coupler Fusion™ Coupler |