Width | 94.5 in 2401 mm |
Weight | 1487.9 lb 674.9 kg |
Height | 45.7 in 1161 mm |
Length | 47.4 in 1205 mm |
Capacity | 2.5 yd³ 1.9 m³ |
Base Edge Thickness | 0.7 in 19 mm |
Cutting Edge Thickness | 0.7 in 19 mm |
Interface Type | Pin On Pin On |
1.9 m3 (2.5 yd3), Bolt-On Cutting Edge
General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.
Width | 94.5 in 2401 mm |
Weight | 1487.9 lb 674.9 kg |
Height | 45.7 in 1161 mm |
Length | 47.4 in 1205 mm |
Capacity | 2.5 yd³ 1.9 m³ |
Base Edge Thickness | 0.7 in 19 mm |
Cutting Edge Thickness | 0.7 in 19 mm |
Interface Type | Pin On Pin On |