2.5 m3 (3.3 yd3), Bolt-On Cutting Edge

< Back

Overview

High capacity increases productivity in handling light materials.

Units:
Width 100.0 in 2549.0 mm Less
Weight 1748.0 lb 793.0 kg Less
Height 50.0 in 1267.0 mm Less
Cutting Edge Thickness 0.8 in 19.0 mm Less
Length 56.0 in 1427.0 mm Less

Base Edge Thickness

Base Edge Thickness 0.8 in 19.0 mm Less

Interface Type

Interface Type IT IT Less

Specifications

Capacity 3.3 yd³ 2.5 m³ Less

Sales Feature