2.5 m3 (3.3 yd3), Bolt-On Cutting Edge

< Back

Overview

High capacity increases productivity in handling light materials.

Base Edge Thickness

Units:
Base Edge Thickness 0.8 in 19.0 mm Less

Interface Type

Interface Type ISO ISO Less

Width 100.0 in 2549.0 mm Less
Weight 1773.0 lb 804.0 kg Less
Height 54.0 in 1382.0 mm Less
Cutting Edge Thickness n/a n/a Less
Cutting Edge Thickness 0.8 in 19.0 mm Less
Length 56.0 in 1427.0 mm Less

Specifications

Capacity 3.3 yd³ 2.5 m³ Less

Sales Feature