2.5 m3 (3.3 yd3), Bolt-On Cutting Edge

< Back

Overview

High capacity increases productivity in handling light materials.

Base Edge Thickness

Units:
Base Edge Thickness 0.8 in 19.0 mm Less

Interface Type

Interface Type Pin on Pin on Less

Width 100.0 in 2549.0 mm Less
Weight 1799.0 lb 816.0 kg Less
Height 50.0 in 1267.0 mm Less
Cutting Edge Thickness n/a n/a Less
Cutting Edge Thickness 0.8 in 19.0 mm Less
Length 57.0 in 1443.0 mm Less

Specifications

Capacity 3.3 yd³ 2.5 m³ Less

Sales Feature