3.0 m3 (3.9 yd3), Bolt-On Cutting Edge

< Back

Overview

High capacity increases productivity in handling light materials.

Base Edge Thickness

Units:
Base Edge Thickness 0.8 in 19.0 mm Less

Interface Type

Interface Type IT IT Less

Width 100.0 in 2549.0 mm Less
Weight 1883.0 lb 854.0 kg Less
Height 55.0 in 1404.0 mm Less
Cutting Edge Thickness n/a n/a Less
Cutting Edge Thickness 0.8 in 19.0 mm Less
Length 60.0 in 1517.0 mm Less

Specifications

Capacity 3.9 yd³ 3.0 m³ Less

Sales Feature