1.3 m3 (1.7 yd3), Pin On, Bolt-On Cutting Edge
New

Light Material Buckets 1.3 m3 (1.7 yd3), Pin On, Bolt-On Cutting Edge

Request A Price Shop Now

Key Specs

Width
81.9 in
2080 mm
Weight
1217 lb
552 kg
Height
38.7 in
984 mm

Overview

High capacity increases productivity in handling light materials.

Product Specifications for 1.3 m3 (1.7 yd3), Pin On, Bolt-On Cutting Edge

Width 81.9 in 2080 mm
Weight 1217 lb 552 kg
Height 38.7 in 984 mm
Length 43.6 in 1108 mm
Capacity 1.7 yd³ 1.3 m³
Base Edge Thickness 0.6 in 16 mm
Interface Type Pin On Pin On

See how 1.3 m3 (1.7 yd3), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1.3 m3 (1.7 yd3), Pin On, Bolt-On Cutting Edge

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.