Studio Shot

1500 mm (59 in)

Width
59.0 in
1500.0 mm
Capacity
8.5 ft³
240.0 l
Weight
320.0 lb
145.0 kg

Product Specifications for 1500 mm (59 in)

See how 1500 mm (59 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 1500 mm (59 in)

View More Offers