1800 mm (71 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Units:
Width 71.0 in 1800.0 mm Less
Weight 366.0 lb 166.0 kg Less

Base Edge Thickness

Base Edge Thickness 0.8 in 20.0 mm Less

Tip Radius

Tip Radius 26.0 in 664.0 mm Less

Interface Type

Interface Type Pin On Pin On Less

Specifications

Capacity 300.0 l 10.6 ft³ Less