General Duty Bucket 500 mm (20 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

General Duty Bucket 500 mm (20 in)

Units:
Capacity 0.39 yd³ 0.3 m³ Less
Tooth Count 3.0 3.0 Less
Tooth Style K80 K80 Less
Width 20.0 in 500.0 mm Less
Capacity 0.39 yd³ 0.3 m³ Less
Weight 853.0 lb 387.0 kg Less
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler Less
Adapter Quantity 3 3 Less
Adapter Size K80 K80 Less

Work Faster

The wrong bucket can cost you productivity. Spend less time getting more done with buckets designed to penetrate better, fill faster and carry more.

Work Smart, Save Fuel

The correct bucket can save your fuel burn and extract the most performance from your excavator's power. Rely on your Cat dealer for small excavator bucket solutions that will put more money in your wallet and less in the fuel pump.

Lasting Value

You expect long lasting performance from you Cat machine. You deserve the same from the buckets you put on it. Each Cat bucket is designed to last --either new, or with rebuild kits that can quickly bring your bucket back to like-new performance. We are here for you over the long haul.

Beyond the Bucket

Be confident no matter where your job takes you as the global network of Cat dealers is there with not only support and service for your hydraulic excavator, but also with the bucket replacement wear parts and teeth you may need as well. No other manufacturer can offer you the same.