617 mm (24 in), 130 L (4.6 ft3), Pin On, 45 mm (1.8 in)
New

Heavy Duty Buckets - Mini Excavator 617 mm (24 in), 130 L (4.6 ft3), Pin On, 45 mm (1.8 in)

Request A Price Shop Now

Key Specs

Width
24.3 in
617 mm
Capacity
4.6 ft³
130 l
Weight
240.3 lb
109 kg

Overview

High strength buckets designed for maximum performance and value over a broad range of applications.

Product Specifications for 617 mm (24 in), 130 L (4.6 ft3), Pin On, 45 mm (1.8 in)

Width 24.3 in 617 mm
Capacity 4.6 ft³ 130 l
Weight 240.3 lb 109 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 30.9 in 786 mm
Interface Type Pin On Pin On

See how 617 mm (24 in), 130 L (4.6 ft3), Pin On, 45 mm (1.8 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 617 mm (24 in), 130 L (4.6 ft3), Pin On, 45 mm (1.8 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.