Studio Shot

762 mm (30 in)

Width
30.0 in
762.0 mm
Capacity
12.4 ft³
350.0 l
Weight
566.6 lb
257.0 kg

Product Specifications for 762 mm (30 in)

See how 762 mm (30 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 762 mm (30 in)

View More Offers