Heavy Duty Bucket

Heavy Duty Bucket 1600 mm (63 in): 566-2008

Width
63.0 in
1600.0 mm
Capacity
2.35 yd³
1.8 m³
Weight
3109.0 lb
1410.0 kg

Product Specifications for Heavy Duty Bucket 1600 mm (63 in): 566-2008

See how Heavy Duty Bucket 1600 mm (63 in): 566-2008 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Heavy Duty Bucket 1600 mm (63 in): 566-2008

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.