Heavy Duty Bucket

Heavy Duty Bucket 1450 mm (58 in): 565-6339

Width
58.0 in
1450.0 mm
Capacity
2.09 yd³
1.6 m³
Weight
2917.0 lb
1323.0 kg

Product Specifications for Heavy Duty Bucket 1450 mm (58 in): 565-6339

See how Heavy Duty Bucket 1450 mm (58 in): 565-6339 compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Heavy Duty Bucket 1450 mm (58 in): 565-6339

View More Offers