Width | 100.0 in 2532.0 mm |
Height | 53.0 in 1358.0 mm |
Weight | 2319.0 lb 1052.0 kg |
Length | 52.0 in 1331.0 mm |
Capacity | 3.0 yd³ 2.3 m³ |
Base Edge Thickness | 1.0 in 25.0 mm |
Cutting Edge Thickness | 1.0 in 25.0 mm |
Interface Type | ISO Coupler ISO Coupler |
Features
Ideal for back dragging and grading applications.
Additional wear plates on bottom surface of bucket improves bucket life in course aggregate applications.
Performance Series Technology - Innovations in bucket design that improve load-ability of buckets, increasing productivity and decreasing fuel costs.
Bucket capacity and loading characteristics are matched to machine capabilities to ensure maximum usage and productivity.