2.5 m3 (3.3 yd3), 2950 mm (116 in), Pin On, Bolt-On Cutting Edge
New

General Purpose Buckets - Performance Series 2.5 m3 (3.3 yd3), 2950 mm (116 in), Pin On, Bolt-On Cutting Edge

Request A Price Shop Now

Key Specs

Width
116 in
2950 mm
Height
51.7 in
1314 mm
Weight
2590.4 lb
1175 kg

Overview

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Product Specifications for 2.5 m3 (3.3 yd3), 2950 mm (116 in), Pin On, Bolt-On Cutting Edge

Width 116 in 2950 mm
Height 51.7 in 1314 mm
Weight 2590.4 lb 1175 kg
Length 51.7 in 1312 mm
Capacity 3.3 yd³ 2.5 m³
Base Edge Thickness 1 in 25 mm
Cutting Edge Thickness 1 in 25 mm
Interface Type Pin On Pin On

See how 2.5 m3 (3.3 yd3), 2950 mm (116 in), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 2.5 m3 (3.3 yd3), 2950 mm (116 in), Pin On, Bolt-On Cutting Edge

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.