Studio Shot

Industrial Performance Buckets 1730 mm (68 in), Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
68.1 in
1730 mm
Capacity
0.68 yd³
0.52 m³
Weight
663.6 lb
301 kg

Overview

Used to load, carry and dump in a variety of applications.

Product Specifications for 1730 mm (68 in), Bolt-On Teeth

Width 68.1 in 1730 mm
Capacity 0.68 yd³ 0.52 m³
Weight 663.6 lb 301 kg
Height 21.7 in 551 mm
Length 43 in 1092 mm
Base Edge Thickness 0.7 in 19 mm
Sidewall Thickness 0.2 in 5 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1730 mm (68 in), Bolt-On Teeth compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 1730 mm (68 in), Bolt-On Teeth

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.