Studio Shot

Industrial Performance Buckets 1883 mm (74 in), Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
74.1 in
1883 mm
Capacity
0.75 yd³
0.57 m³
Weight
740.8 lb
336 kg

Overview

Used to load, carry and dump in a variety of applications.

Product Specifications for 1883 mm (74 in), Bolt-On Cutting Edge

Width 74.1 in 1883 mm
Capacity 0.75 yd³ 0.57 m³
Weight 740.8 lb 336 kg
Height 22.3 in 566 mm
Length 40.2 in 1022 mm
Base Edge Thickness 0.7 in 19 mm
Cutting Edge Thickness 0.6 in 16 mm
Sidewall Thickness 0.2 in 5 mm
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 1883 mm (74 in), Bolt-On Cutting Edge compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 1883 mm (74 in), Bolt-On Cutting Edge

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.