Width | 74.0 in 1880.0 mm |
Capacity | 0.74 yd³ 0.57 m³ |
Weight | 739.0 lb 336.0 kg |
Height | 23.0 in 566.0 mm |
Length | 40.0 in 1022.0 mm |
Base Edge Thickness | 19.0 in 483.0 mm |
Cutting Edge Thickness | 0.8 in 19.0 mm |
Sidewall Thickness | 0.2 in 5.0 mm |
Interface Type | Skid Steer Coupler Skid Steer Coupler |
Features
Designed for loading, carrying and dumping in a variety of applications and materials. These buckets are ideal for construction and industrial applications.
Low back height profile and long floor length result in excellent visibility to the front cutting edge and front corners, and superior loading and dumping.
Full length skid bars provide additional floor rigidity and wear resistance.
Hardened steel base and side cutting edges provide excellent penetration, durability and wear life.
Integrated steps make it easier for the operator to enter/exit the cab.
Base bucket also available with bolt-on cutting edge, bolt-on teeth and bolt-on tooth bar.