Studio Shot

Skeleton Buckets 2349 mm (92 in), Plate Tine Style

Request A Price Click for Price

Key Specs

Width
92.5 in
2349 mm
Weight
842.2 lb
382 kg
Height
21.4 in
544 mm

Overview

Primarily used to remove and separate rocks and larger debris from soil and sand.

Product Specifications for 2349 mm (92 in), Plate Tine Style

Width 92.5 in 2349 mm
Weight 842.2 lb 382 kg
Height 21.4 in 544 mm
Length 43.9 in 1115 mm
Sidewall Thickness 0.5 in 12 mm
Tine Spacing 2.9 in 73 mm
Tine Thickness 0.4 in 10 mm
Number of Tines 29 29
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2349 mm (92 in), Plate Tine Style compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 2349 mm (92 in), Plate Tine Style

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.