Compaction Width | 22 in 559 mm |
Number of Wheels | 3 3 |
Machine Class | BHL BHL |
Number of Pads | 27 27 |
Weight | 1179.5 lb 535 kg |
Overall Length | 39 in 991 mm |
Overall Height | 43.7 in 1110 mm |
Overall Width | 22 in 559 mm |
Interface Type | Pin On Pin On |
610 mm (24 in) BHL Pin On
When backfilling trenches, Compaction Wheels are an option to achieve desired compaction levels at a lower price point.
Compaction Width | 22 in 559 mm |
Number of Wheels | 3 3 |
Machine Class | BHL BHL |
Number of Pads | 27 27 |
Weight | 1179.5 lb 535 kg |
Overall Length | 39 in 991 mm |
Overall Height | 43.7 in 1110 mm |
Overall Width | 22 in 559 mm |
Interface Type | Pin On Pin On |
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.