Studio Shot

Construction Forks 1829 mm (72 in)

Request A Price Click for Price

Key Specs

Height
52 in
1320 mm
Width
98.3 in
2498 mm
Weight
1172.9 lb
532 kg

Overview

For use in heavy duty applications.

Product Specifications for 1829 mm (72 in)

Height 52 in 1320 mm
Width 98.3 in 2498 mm
Weight 1172.9 lb 532 kg
Tine Length 72 in 1829 mm
Tine Width 5.9 in 150 mm
Tine Height 33.1 in 841 mm
Tine Thickness 3 in 75 mm
Tine Weight 418.9 lb 190 kg
Combined Weight 2215.6 lb 1005 kg
Overall Length 97.4 in 2473 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 1829 mm (72 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the 1829 mm (72 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.