1438 mm (57 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Heavy duty fork carriages are used for moving palletized loads on construction sites, handling bagged fertilizer and seed at landscaping and nursery sites.

Units:
Height 36.0 in 910.0 mm Less
Width 57.0 in 1438.0 mm Less
Weight 320.0 lb 145.0 kg Less
Length 11.0 in 277.0 mm Less
Tine Spacing Range 414-1266 mm (16-50 in) 414-1266 mm (16-50 in) Less

Applications

Used for a variety of material handling needs, such as moving bulky or palletized materials on construction and industrial sites, handling bagged fertilizer and seed at landscaping and nursery sites, and similar jobs.

Heavy Duty Backrest

Heavy-duty backrest structure is functional, durable and easy to see through. Provides operator protection from shifting loads, while maintaining excellent visibility to the fork tips.

Removable Backrest Center Section

Removable backrest center section adds reinforcement for heavy loads, yet removable when needed to increase operator visibility to the tines and load.

Notched Rail-Type Carriage

Notched rail-type carriage design allows fork tines to be easily re-spaced or changed and locked into place.

One Fork Carriage for All Carrying Capacities

Fork carriage is designed to meet the load carrying capacity of the largest machine enabling one size to fit all models.

Serrated Step

Serrated steps provide safe ingress and egress from machine cab.