Studio Shot

1219 mm (48 in)

Overall Length
51.0 in
1293.0 mm
Tine Length
48.0 in
1219.0 mm
Width
4.8 in
122.0 mm

Product Specifications for 1219 mm (48 in)

See how 1219 mm (48 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 1219 mm (48 in)

View More Offers