Studio Shot

910 mm (36 in)

Fork Tine Length
36.0 in
910.0 mm
Fork Tine Width
4.0 in
100.0 mm
Fork Tine Height
21.0 in
541.0 mm

Product Specifications for 910 mm (36 in)

See how 910 mm (36 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 910 mm (36 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.