Studio Shot

1050 mm (41 in)

Fork Tine Length
41.0 in
1050.0 mm
Fork Tine Width
5.1 in
130.0 mm
Fork Tine Height
31.5 in
800.0 mm

Product Specifications for 1050 mm (41 in)

See how 1050 mm (41 in) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the 1050 mm (41 in)

View More Offers