H160GC Hammer

GC Hammers H160 GC

Request A Price Find Dealer

Key Specs

Impact Energy Class
7500 ft-lb
10170 J
Blows per Minute
200 to 450
200 to 450
Maximum Operating Weight
6762.8 lb
3074 kg

Overview

Cat® Hammers make short work of your demolition, construction, and quarry needs. Combine the simple, lightweight design of the GC Hammer series with the reliability, durability, and value you expect from Cat products. The result is a low cost per hour solution providing the consistent power and performance you need.

Product Specifications for H160 GC

Impact Energy Class 7500 ft-lb 10170 J
Blows per Minute 200 to 450 200 to 450
Maximum Operating Weight 6762.8 lb 3074 kg
Minimum Operating Weight 3050 lb 6724 kg
Maximum Carrier Weight 99200 lb 45 t
Minimum Carrier Weight 72700 lb 33 t
Tool Shaft Diameter 4.6 in 118 mm
Maximum Operating Pressure 2610 psi 18000 kPa
Minimum Operating Pressure 2320 psi 16000 kPa
Rated Flow - Maximum 68 gal/min 260 l/min
Rated Flow - Minimum 50 gal/min 190 l/min

See how H160 GC compares against frequently compared products.

Media Gallery

H160GC Hammer

H160GC Hammer

Cat GC and GC S Hammers | Hammers at Work

Cat Hammers | Silenced vs. Non-silenced

Cat Hammers | Bad Operating Techniques, Costly Repairs

Cat Hammers | Bigger Hammers Aren't Always Better

Cat Hammers | Choosing the Right Hammer Tool

Cat Hammers | Greasing Keeps Your Hammer Healthy

Cat Hammers | Operating Tips

Cat Hammers | Proper Hammer Storage

Cat Hammers | Protecting Your Investment

Cat GC and GC S Hammers | Hammers at Work
Cat Hammers | Silenced vs. Non-silenced
Cat Hammers | Bad Operating Techniques, Costly Repairs
Cat Hammers | Bigger Hammers Aren't Always Better
Cat Hammers | Choosing the Right Hammer Tool
Cat Hammers | Greasing Keeps Your Hammer Healthy
Cat Hammers | Operating Tips
Cat Hammers | Proper Hammer Storage
Cat Hammers | Protecting Your Investment

Take the interactive virtual product tour to explore the great features and benefits of the H160 GC

Start H160 GC Tour
close
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.