Overview
High-performance cutting and mulching of vegetation and overgrowth.
Key Specs
Displaying 1-6 of 7
| Overall Width | 54.6 in 1388 mm |
| Working Width | 31.3 in 794 mm |
| Length | 21.9 in 555 mm |
| Overall Height | 30.7 in 779 mm |
| Weight | 1104.5 lb 501 kg |
| Drive Method | V-Belt V-Belt |
| Motor | Dual Speed Axial Piston Motor Dual Speed Axial Piston Motor |
| Required Hydraulics | 1st Auxiliary 1st Auxiliary |
| Optimal Hydraulic Flow | 70-90 l/min (18.5-23.8 gpm) 70-90 l/min (18.5-23.8 gpm) |
| Optimal Hydraulic Pressure | 150-250 bar (2175-3626 psi) 150-250 bar (2175-3626 psi) |
| Drum Speed | 2749 RPM 2749 RPM |
| Fixed Teeth per Drum | 14 14 |
| Maximum Cutting Diameter | 5 in 127 mm |
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat® Bite Limiter Mulchers for Mini Excavators Features & Benefits
Cat® Bite Limiter Mulchers for Mini Excavators at Work