Rotors

Rotors System K 2.0 m Milling Drum (6 mm spacing)

Request A Price Find Dealer

Key Specs

Milling Width
79 in
2010 mm
Tool Spacing
0.24 in
6 mm
Drum Diameter at Tips
42.2 in
1073 mm

Overview

The System K micro milling rotor with 6 mm bit spacing is ideal for removing road surfaces with a very fine textured finish at depths of approximately 50 mm (2 in). A durable, high-performance design with efficient material flow and an excellent cutting pattern maximizes milling production.

Product Specifications for System K 2.0 m Milling Drum (6 mm spacing)

Milling Width 79 in 2010 mm
Tool Spacing 0.24 in 6 mm
Drum Diameter at Tips 42.2 in 1073 mm
Milling Depth (max) 13 in 330 mm
Number of Bits 350 350
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 578-0189 578-0189
PN# of Rotor Gp with Bits (Field installed) 575-7463 575-7463

See how System K 2.0 m Milling Drum (6 mm spacing) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the System K 2.0 m Milling Drum (6 mm spacing)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.