Rotors

Rotors System K 2.5 m Milling Drum (25 mm spacing)

Request A Price Find Dealer

Key Specs

Milling Width
99 in
2505 mm
Tool Spacing
0.98 in
25 mm
Drum Diameter at Tips
42.2 in
1073 mm

Overview

The System K course milling rotor with 25 mm bit spacing is designed for surface removal or complete removal of road surfaces with a rougher finish at depths up to 330 mm (13 in). A durable, high-performance design with efficient material flow and an excellent cutting pattern maximizes milling production.

Product Specifications for System K 2.5 m Milling Drum (25 mm spacing)

Milling Width 99 in 2505 mm
Tool Spacing 0.98 in 25 mm
Drum Diameter at Tips 42.2 in 1073 mm
Milling Depth (max) 13 in 330 mm
Number of Bits 143 143
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 582-8829 582-8829
PN# of Rotor Gp with Bits (Field installed) 582-8830 582-8830

See how System K 2.5 m Milling Drum (25 mm spacing) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Check out current offers for the System K 2.5 m Milling Drum (25 mm spacing)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.