Rotors

Rotors System K 1.0 m Milling Drum (18 mm spacing)

Request A Price Find Dealer

Key Specs

Milling Width
39 in
1000 mm
Tool Spacing
0.7 in
18 mm
Drum Diameter at Tips
36.2 in
920 mm

Overview

The System K course milling rotor with 18 mm bit spacing is designed for surface removal or complete removal of road surfaces with a rougher finish at depths up to 330 mm (13 in). A durable, high-performance design with efficient material flow and an excellent cutting pattern maximizes milling production.

Product Specifications for System K 1.0 m Milling Drum (18 mm spacing)

Milling Width 39 in 1000 mm
Tool Spacing 0.7 in 18 mm
Drum Diameter at Tips 36.2 in 920 mm
Milling Depth (max) 13 in 330 mm
Number of Bits 80 80
PN# of Rotor Gp with Coolant and Tools (Factory Installed) 567-0888 567-0888
PN# of Rotor Gp with Bits (Field installed) 567-0889 567-0889

See how System K 1.0 m Milling Drum (18 mm spacing) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Check out current offers for the System K 1.0 m Milling Drum (18 mm spacing)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.