Spade Reclaimer Drum (2.4 m)

Rotors Spade Reclaimer Drum (2.4 m)

Request A Price Find Dealer

Key Specs

Milling Width
90.6 in
2300 mm
Drum Diameter at Tips
62 in
1575 mm
Milling Depth (max)
20 in
508 mm

Features At A Glance

Cat

Low Maintenance

  • The spade rotor is designed specifically for soil stabilization and mixing applications.
  • Fewer tools will increase production speeds but will produce less gradation compared to the universal or combination rotors.
  • Rotor maintenance time and costs are reduced because of the amount of tools.

Product Specifications for Spade Reclaimer Drum (2.4 m)

Milling Width 90.6 in 2300 mm
Drum Diameter at Tips 62 in 1575 mm
Milling Depth (max) 20 in 508 mm
Number of Bits 58 58
PN# of Rotor Gp with Coolant and Tools (Factory Installed) NA NA
PN# of Rotor Gp with Bits (Field installed) 129-9365 129-9365

See how Spade Reclaimer Drum (2.4 m) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Spade rotor for reclamation

Spade rotor for reclamation

Spade rotor for reclamation
Spade rotor for reclamation

Check out current offers for the Spade Reclaimer Drum (2.4 m)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.