Rotors

System K 2.2m Milling Drum (15mm spacing)

Milling Width
88.0 in
2235.0 mm
Tool Spacing
0.6 in
15.0 mm
Drum Diameter at Tips
42.2 in
1073.0 mm

Product Specifications for System K 2.2m Milling Drum (15mm spacing)

See how System K 2.2m Milling Drum (15mm spacing) compares against frequently compared products.

Tools And Expert Help At Every Turn

Check out current offers for the System K 2.2m Milling Drum (15mm spacing)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.