Rotors

System G 2m Milling Drum (8mm spacing)

Milling Width
79.0 in
2010.0 mm
Tool Spacing
0.31 in
8.0 mm
Drum Diameter at Tips
42.2 in
1073.0 mm

Product Specifications for System G 2m Milling Drum (8mm spacing)

See how System G 2m Milling Drum (8mm spacing) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the System G 2m Milling Drum (8mm spacing)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.