Image come soon

Spade Reclaimer Drum (2.4m)

Milling Width
96.0 in
2438.0 mm
Drum Diameter at Tips
62.0 in
1575.0 mm
Milling Depth (max)
20.0 in
508.0 mm

Product Specifications for Spade Reclaimer Drum (2.4m)

See how Spade Reclaimer Drum (2.4m) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Spade Reclaimer Drum (2.4m)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.