Rotors

Universal 18" Reclaimer Drum (2.4m)

Milling Width
96.0 in
2438.0 mm
Tool Spacing
0.6 in
15.0 mm
Drum Diameter at Tips
60.0 in
1525.0 mm

Product Specifications for Universal 18" Reclaimer Drum (2.4m)

See how Universal 18" Reclaimer Drum (2.4m) compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Check out current offers for the Universal 18" Reclaimer Drum (2.4m)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.