1524 mm (60 in)

< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Two independently operating blades that can hydraulically angle into five different blade configurations to move snow with maximum efficiency and power.

Units:
Straight Width 60.0 in 1524.0 mm Less
Angled Width 53.0 in 1346.0 mm Less
Interface Type Skid Steer Loader Skid Steer Loader Less
V-Width - Scoop Mode 54.0 in 1372.0 mm Less
V-Width - Plow Mode 59.0 in 1483.0 mm Less
Weight 640.0 lb 290.0 kg Less
Blade Height 29.0 in 737.0 mm Less
Overall Height 33.0 in 826.0 mm Less
Length 52.0 in 1320.0 mm Less
Hydraulic Angling - Left/Right of Center ± 35 degrees ± 35 degrees Less
Float ± 5 degrees ± 5 degrees Less
Optimal Hydraulic Flow 57-76 lpm (15-20 gpm) 57-76 lpm (15-20 gpm) Less
Optimal Hydraulic Pressure 207 bar (3000 psi) 207 bar (3000 psi) Less
Trip Edge Quantity 2 2 Less
Trip Edge Steel Steel Less
Trip Edge Height 4.0 in 101.0 mm Less
Trip Edge Pivot Height 3.25 in 83.0 mm Less
Required Hydraulics Standard Flow Standard Flow Less

Curved Moldboard

Curved moldboard design rolls and folds the snow while windrowing, minimizing snow clinging to its surface and spilling over the top.

Adjustable Skid Plates

Adjustable skid plates reduce the chances of gouging plowed surface and allow for improved operator control and maintains a constant cutting edge depth.

Blade Float

Blade float allows the plow the ability to pivot up to five degrees about the plow frame allowing the blade to follow surface contours and plow more efficiently.

Adjustable Trip Edges

Adjustable trip edges are incorporated into the base of each wing. Sectioned off moldboard springs back upon contact with unseen obstacles minimizing risk of damage to the v-plow and machine.

Bolt-On Serrated Step

Bolt-on serrated step provides safe and ergonomic access to machine cab that is replaceable if damaged.

V (scoop mode) Blade Configuration

V (scoop mode) blade configuration pushes, collects, piles high or holds snow for removal to another area for final clean up.

V (plow mode) Blade Configuration

V (plow mode) blade configuration quickly cuts initial pathway through deep, hard packed snow piles and drifts.

Right/Left Angled Blade Configuration

Right/Left angled blade configuration quickly and easily windrows snow to the designated side of the machine.

Straight Blade Configuration

Straight blade configuration provides maximum width for piling and stacking snow high and clearing light snow cove.