3.8 m (12 ft)

< Back

Financing & Insurance
See our Offers

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Units:
Working Width 144.0 in 3658.0 mm Less
Weight 1995.2 lb 905.0 null Less
Length 50.4 in 1279.0 mm Less
Interface Bucket Receiver Bucket Receiver Less
Moldboard - Height 36.0 in 906.0 mm Less
Overall Height 38.4 in 975.0 mm Less
Trip Edge Steel Steel Less
Trip Edge Quantity 2 2 Less
Trip Edge Height 5.4 in 137.0 mm Less

Adjustable Trip Edge System

Adjustable trip edge trips back when obstacles such as manhole covers are encountered in the snow being removed, minimizing the risk of damage.

Cutting Edge

Rubber or steel, bolt-on cutting edges are available for all size pushes. Rubber edges minimize damage to the surface being plowed while steel edges cut or throw hard packed snow or ice.

Streamlined Sidewall Design

Outside box support is designed to minimize snow cling to the moldboard but also provide rigid support to the outer sections to ensure long tool life.

Skid Shoes

Adjustable skid shoes allow adjustability of cutting edge height to maintain a constant cutting edge depth.