Customize the Cat 735 articulated truck bare chassis for your application.

Articulated Truck Bare Chassis 735 Bare Chassis

Request A Price Find Dealer

Key Specs

Standard Wheel Base
156.7 in
3979 mm
Rated Payload
70600 lb
32024 kg
Engine Model
Cat® C13
Cat® C13

Overview

Customization to Work for Your Application.

The Cat® OEM 735 Bare Chassis is available in both standard and long wheel base. With up to a 32 tonnes (35.3 tons) capacity, the 735 bare chassis offers proven reliability, durability, high productivity, superior operator comfort and lower operating costs. The long wheel base configuration accommodates longer specialty OEM bodies, while retaining high-quality steering, braking, and ride characteristics.

Cat chassis are the right choice for specialty truck bodies (coal, trash), water trucks, fuel and lube, service vehicles, container carriers, hook lifts and other machine derivatives. These specialty machines have proven themselves in construction, industrial, waste, material handling, quarry, and mining projects worldwide.

Benefits

Easy, Comfortable Operator Environment

Interior space is designed to make all aspects of machine operation as simple as possible for every operator.

Achieve Greater Productivity

Advanced Automatic Traction Control (AATC) decreases wheel slippage, delivering maximum traction and productivity. Fully automatic, no operator action.

Smooth Operation

Front suspension oscillates ±6 degrees for a smooth ride.

Product Specifications for 735 Bare Chassis

Standard Wheel Base 156.7 in 3979 mm
Long Wheel Base 215.2 in 5465 mm
Rated Payload 70600 lb 32024 kg
Engine Model Cat® C13 Cat® C13
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Displacement 736 in³ 12.5 l
Gross Power - SAE J1995:2014 436 hp 325 kW
Net Power - SAE J1349:2011 427 hp 319 kW
Peak Engine Torque Net (SAE J1349) 1554 lb/ft 2107 N·m
Peak Engine Torque Speed 1200 r/min 1200 r/min
Peak Engine Torque Gross (SAE J1995) 1579 lb/ft 2141 N·m
No Engine De-rating Required Below 12500 ft 3810 m
Forward - 1 5 mile/h 8 km/h
Forward - 2 9 mile/h 15 km/h
Forward - 3 14 mile/h 23 km/h
Forward - 4 22 mile/h 35 km/h
Forward - 5 30 mile/h 48 km/h
Forward - 6 35 mile/h 57 km/h
Reverse - 1 6 mile/h 9 km/h
Fuel Tank 105.7 gal (US) 400 l
Cooling System 21.9 gal (US) 83 l
Hydraulic System 32.5 gal (US) 123 l
Engine Crankcase 11.4 gal (US) 43 l
Transmission 12.3 gal (US) 47 l
Final Drives/Differential 33 gal (US) 125 l
Output Transfer Gear Box 6.6 gal (US) 25 l
DEF Tank 9 gal (US) 34 l
Interior Cab 72 dB(A) 72 dB(A)
Brakes ISO 3450:2011 ISO 3450:2011
Cab - FOPS ISO 3449:2005 Level II ISO 3449:2005 Level II
Cab - ROPS ISO 3471:2008 ISO 3471:2008
Steering ISO 5010:2019 ISO 5010:2019
Lock to Lock 4.75 seconds at 60 rpm 4.75 seconds at 60 rpm
Turning Dimensions - Clearance Radius 318 in 8075 mm
Turning Dimensions - Inside Radius 149 in 3793 mm
Turning Dimensions - SAE Turning Radius 294 in 7470 mm
Turning Dimensions - Aisle Width 210 in 5332 mm
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Note Dimensions are for machines equipped with 750/65 R25 tires. Dimensions are for machines equipped with 750/65 R25 tires.

735 Bare Chassis Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

For more information on 735 Bare Chassis options, please contact Caterpillar OEM Solutions at oem_solutions@cat.com.

OPERATOR ENVIRONMENT

  • Windshield wiper and washer, two speed, intermittent (front)
  • Mirrors: exterior
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • 10-inch touchscreen with Cat rearview camera
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Retractable belt: Operator seat and second seat
  • Tilt and telescopic steering wheel
  • Sun visor
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Diesel Particulate Filter (DPF) regeneration filter
    – Machine Security System (MSS) ready
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Adjustable air vents
  • Windshield wiper and washer, two speed (rear)
  • Secondary steering – electro hydraulic
  • Air conditioning with R134A refrigerant
  • Combined gear selection and hoist control lever
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Windows opening both sides, tinted
  • Heater and defroster with four-speed fan

CAT TECHNOLOGIES

  • Cat Detect with Stability Assist
  • Product Link
  • VisionLink
  • Push to Start with Operator ID
  • Product Link Cellular PLE643

ELECTRICAL AND LIGHTING

  • Horn
  • Electrical system: 24-volt, 10A 24- to 12-volt converter
  • Remote starting receptacle (cables not included)
  • Batteries (two) maintenance free
  • Main disconnect switch
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • LED Rear Step Lights
  • Daylight running lights

POWERTRAIN

  • Cat C13A (LRC) or C13B (HRC) engine
  • Auto shift six-speed forward and single speed reverse transmission
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Retarder: engine compression brake
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Cat Clean Emission Module (CEM) and exhaust aftertreatment package
  • Three axle, six-wheel drive
  • CX31 transmission

SAFETY

  • Rearview camera
  • ROPS/FOPS cab
  • Reverse alarm
  • Dynamic Rollover Protection
  • Machine Speed Limiting

GUARDS

  • Rear window
  • Crankcase
  • Radiator

OTHER EQUIPMENT

  • Vandalism protection: lockable caps
  • S·O·S sampling valves
  • Sound suppression (standard in some countries)
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Bare chassis (no body) standard wheel base

OTHER STANDARD EQUIPMENT

  • Tires, six 750/65 R25

735 Bare Chassis Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Operator seat belt, four-point
  • Infrared glass — high ambient cab
  • Single-speed rear wiper
  • Secondary touchscreen display
  • Seat, heated/cooled
  • Mirrors, heated motorized

CAT TECHNOLOGIES

  • Cat Payload monitoring system
  • Product Link Dual PLE683
  • Operator Coaching

OPTIONAL EQUIPMENT

  • Cold weather start attachment
  • Heated/cooled seat
  • Ether start
  • Wheel chocks
  • Flashing LED beacon
  • Engine block heater
  • Sound suppression (only standard in Europe)
  • Fast fuel fill
  • Fuel additive – anti-waxing
  • Cold weather coolant –51° C (–60° F)
  • Machine Security System (MSS)
  • Product Link Elite: PLE641 (cellular). Product Link is optional.
  • Roof mounted High Intensity Discharge (HID) work lights
  • Cat Production Measurement payload monitoring system
  • Infrared glass – high ambient cab
  • Bare chassis (no body) standard wheel base
  • Exhaust heated body
  • Auto lube installation for automatic greasing of bearings
  • Bluetooth radio stereo system
  • Window blinds
  • Four-point seat belt
  • Heated rearview motorized mirrors

ELECTRICAL AND LIGHTING

  • Engine block heater
  • Ether start
  • Flashing LED beacon
  • Cold weather start attachment (2 additional batteries)
  • LED Rear Work Lights
  • Roof mounted LED work lights

SAFETY

  • Multi-view camera with object detection

OTHER EQUIPMENT

  • Fast fuel fill
  • Wheel chocks
  • Fuel additive, anti-waxing
  • Bare chassis (no body) long wheel base
  • Auto lube installation for automatic greasing of bearings
  • Cold weather coolant -51°C (-60°F)

See how 735 Bare Chassis compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

735 Bare Chassis

Water Truck

Service Truck

Specialty Applications

Forestry Applications

735 Bare Chassis
Water Truck
Service Truck
Specialty Applications
Forestry Applications

CONEXPO 2014 | Articulated Truck Bare Chassis Showcased

Smith Gap Landfill Depends on Cat® Articulated Truck

McElroy Plant Realizes Savings with Cat® Articulated Truck Hauling

OEM Solutions Spotlight - Klein Products Inc.

Distant Thunder | Ground Force Machines at Black Thunder Mine

CONEXPO 2014 | Articulated Truck Bare Chassis Showcased
Smith Gap Landfill Depends on Cat® Articulated Truck
McElroy Plant Realizes Savings with Cat® Articulated Truck Hauling
OEM Solutions Spotlight - Klein Products Inc.
Distant Thunder | Ground Force Machines at Black Thunder Mine

360 View
360 View
360 View

Check out current offers for the 735 Bare Chassis

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.