735

Three Axle Articulated Trucks 735

Request A Price Find Dealer

Key Specs

Engine Model
Cat® C13A
Cat® C13A
Rated Payload
35.3 ton (US)
32 t
Heaped (SAE 2:1)
26.2 yd³
20 m³

Overview

Efficient Productivity

For tough quarry and mining jobs, rely on the Cat® 735 articulated truck. Its 35.3-ton (32-tonne) payload capacity is pass-matched with excavators and loaders to help you move more material and boost productivity across any jobsite.

Benefits

RELIABLE PERFORMANCE

The redesigned dump body provides easier loading and maximum payload, while the C13A engine delivers the power you require, combined with relentless reliability.

BUILT-IN SAFETY

Designed for safe and convenient access with ground level service, and Dynamic Rollover Protection applies brakes when needed to help reduce the risk of rollovers.

IMPROVED OPERATOR EFFICIENCY

Easily set job parameters with Body Height and Machine Speed Limiting, while improving operating behavior with optional Operator Coaching.

Product Specifications for 735

Engine Model Cat® C13A Cat® C13A
Gross Power (SAE J1995) 410 hp 306 kW
Net Power (SAE J1349) 400 hp 298 kW
Engine Power (ISO 14396) 404 hp 301 kW
Bore 5.1 in 130 mm
Stroke 6.2 in 157 mm
Displacement 736 in³ 12.5 l
Note (1) Advertised power is tested at 1,800 rpm. Advertised power is tested at 1,800 rpm.
Note (2) Advertised power is tested per the specified standard in effect at the time of manufacture. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (3) Net power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed. Net power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler, and fan at minimum speed.
Note (4) Net power when the fan is at maximum speed is 298 kW (400 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 298 kW (400 hp) per the SAE reference conditions.
Note (5) Two engine emission options are available: 1. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. 2. Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II. Two engine emission options are available: 1. Meets Brazil MAR-1 emission standards, equivalent to U.S. EPA Tier 3 and EU Stage IIIA. 2. Noncertified configuration that is equivalent to U.S. EPA Tier 2 and EU Stage II.
No Engine De-rating Below 12500 ft 3810 m
Peak Engine Torque Gross (SAE J1995) 1627 lbf·ft 2192 N·m
Peak Engine Torque Net (SAE J1349) 1612 lbf·ft 2155 N·m
Peak Engine Torque Speed 1200 r/min 1200 r/min
Rated Payload 35.3 ton (US) 32 t
Heaped (SAE 2:1) 26.2 yd³ 20 m³
Struck 20.9 yd³ 16 m³
Tailgate Heaped SAE 2:1 28.4 yd³ 21.7 m³
Tailgate Struck 22.2 yd³ 17 m³
Forward - 1 5 mile/h 8 km/h
Forward - 2 9 mile/h 15 km/h
Forward - 3 14 mile/h 23 km/h
Forward - 4 22 mile/h 35 km/h
Forward - 5 30 mile/h 48 km/h
Forward - 6 35 mile/h 57 km/h
Reverse - 1 6 mile/h 9 km/h
Interior Cab 72 dB(A) 72 dB(A)
Note (1) The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained. The declared dynamic operator sound pressure level is 72 dB(A) when ISO 6396:2008 is used to measure the value for an enclosed cab. The measurement was conducted at 70% of the cooling fan’s maximum speed. The sound level may vary at different cooling fan speeds. The measurement was conducted with the cab doors and the cab windows closed. The cab was properly installed and maintained.
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments.
Front Axle - Empty 32143 lb 14580 kg
Center Axle - Empty 11266 lb 5110 kg
Rear Axle - Empty 10781 lb 4890 kg
Total - Empty 54190 lb 24580 kg
Front Axle - Rated Load 8938 lb 4054 kg
Center Axle - Rated Load 30805 lb 13973 kg
Rear Axle - Rated Load 30805 lb 13973 kg
Total - Rated Load 70548 lb 32000 kg
Front Axle - Loaded 41081 lb 18634 kg
Center Axle - Loaded 42071 lb 19083 kg
Rear Axle - Loaded 41586 lb 18863 kg
Total - Loaded 124737 lb 56580 kg
Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel
Front Plate 0.28 in 7 mm
Base Plate 0.51 in 13 mm
Side Plates 0.43 in 11 mm
Fuel Tank 105.7 gal (US) 400 l
Cooling System 21.9 gal (US) 83 l
Hydraulic System 29.1 gal (US) 110 l
Engine Crankcase 10 gal (US) 38 l
Transmission 12.3 gal (US) 56 l
Final Drives/Differential 33 gal (US) 125 l
Output Transfer Gear Box 5.5 gal (US) 25 l
Raise Time 12 s 12 s
Lower Time 11 s 11 s
Brakes ISO 3450 – 2011 ISO 3450 – 2011
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008
Steering ISO 5010 – 2019 ISO 5010 – 2019
Turning Dimensions - Steer Angle - Left/Right 45° 45°
Turning Dimensions - SAE Turning Radius 294 in 7470 mm
Turning Dimensions - Clearance Radius 318 in 8075 mm
Turning Dimensions - Inside Radius 149 in 3793 mm
Turning Dimensions - Aisle Width 212 in 5393 mm
Note Dimensions are for machines equipped with 750/65 R25 tires. Dimensions are for machines equipped with 750/65 R25 tires.
Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm
Hydraulic Excavators: 350/352 - Passes 4-5 4-5
Hydraulic Excavators: 336 - Passes 5-6 5-6
Wheel Loaders: 972/972 XE - Passes 3-4 3-4
Wheel Loaders: 966/966 XE - Passes 4 4
Wheel Loader: 962 - Passes 4-5 4-5
Wheel Loader: 950 - Passes 5 5
Note An optimum system match gives you a major productivity advantage. The 735 is an excellent match for the Cat 350/352 and 336 Hydraulic Excavators; and Cat 972, 966, 962 and 950 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. The 735 is an excellent match for the Cat 350/352 and 336 Hydraulic Excavators; and Cat 972, 966, 962 and 950 Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved.

735 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Retractable belt: Operator seat and second seat
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Windshield wiper and washer, two speed, intermittent (front)
  • Air conditioning
  • Tilt and telescopic steering wheel
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Mirrors: exterior
  • Sun visor
  • Touchscreen display incorporating the rearview camera video feed
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • Heater and defroster with four-speed fan
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Secondary steering – electro hydraulic
  • Combined gear selection and hoist control lever
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Diesel Particulate Filter (DPF) regeneration filter
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Adjustable air vents
  • Windows opening side, tinted

TECHNOLOGY

  • Product Link™ Cellular PLE643
  • Cat® Detect with Stability Assist

ELECTRICAL AND LIGHTING

  • Remote starting receptacle (cables not included)
  • Main disconnect switch
  • Horn
  • Batteries (x2) maintenance free
  • Electrical system: 24-volt, 10A 24- to 12-volt converter
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators

POWERTRAIN

  • Auto shift six-speed forward and single-speed reverse transmission
  • Retarder: engine compression brake and hydraulic
  • Three axle, six-wheel drive
  • Cat C13A engine
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks

SAFETY

  • Rearview camera
  • Reverse alarm
  • Rollover protective structure/Falling objects protective structure (ROPS/FOPS) cab

GUARDS

  • Rear window
  • Radiator
  • Crankcase
  • Front dump body spill guard, integral part of fabricated body

OTHER STANDARD EQUIPMENT

  • Tires, six 750/65 R25
  • Vandalism protection: lockable caps
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • Scheduled Oil Sampling (S·O·S) sampling valves
  • Sound suppression (standard in some countries*)
    *Countries are EU countries plus Iceland, Norway, Lichtenstein, Switzerland, Türkiye and UK.

735 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Window blinds
  • Mirrors, heated motorized
  • Operator seat belt, four-point
  • Seat, heated/cooled
  • Windshield wiper and washer, two speed (rear)
  • Infrared glass – high ambient cab
  • Radio, Bluetooth® stereo system

TECHNOLOGY

  • Operator Coaching
  • Product Link Dual PLE683
  • Cat® Payload monitoring system

ELECTRICAL AND LIGHTING

  • Cold weather start attachment (2 additional batteries)
  • Engine block heater
  • Roof mounted LED work lights
  • Ether start
  • Flashing LED beacon

OPTIONAL EQUIPMENT

  • Cold weather coolant –51° C (–60° F)
  • Fast fuel fill
  • Scissor tailgate
  • Body liners
  • Exhaust heated body
  • Bare chassis (no body) long wheel base
  • Bare chassis (no body) standard wheel base
  • Fuel additive – anti-waxing
  • Auto lube installation for automatic greasing of bearings
  • Wheel chocks

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Stability Assist for Articulated Trucks

    Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

1 - 8 of 9 Items items
Previous Next

Cat Stability Assist for Articulated Trucks increases awareness of machine stability during operation by warning operator if machine is approaching an un-safe angle, ultimately resulting in machine safety and uptime.

Explore Technology
  • Driver Safety System (DSS)

    Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

1 - 8 of 9 Items items
Previous Next

Fatigued and distracted equipment operators can pose a severe risk to themselves and others. The consequences can be costly, even fatal. The Cat® Detect Driver Safety System (DSS) is an in-cab detection technology that can help identify and address fatigue and distraction events, enhancing operator safety.

Explore Technology
  • Cat® Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat® Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink™

    VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Payload for Articulated Trucks

    Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

1 - 8 of 9 Items items
Previous Next

Cat® Production Measurement provides real-time payload weighing to help operators optimize hauling potential and maximize productivity. Automated tracking helps site managers monitor material movement and efficiency metrics to manage production, improve jobsite efficiency, and lower costs.

Explore Technology
  • VisionLink™ Productivity

    VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 735 compares against frequently compared products.

Media Gallery

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck

735 Three Axle Articulated Truck
735 Three Axle Articulated Truck
735 Three Axle Articulated Truck
735 Three Axle Articulated Truck
735 Three Axle Articulated Truck

360 View
360 View

Check out current offers for the 735

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.