< Back

View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

The Cat 735 with a 20 m³ (26.2 yd³)/32 tonnes (35.3 tons) capacity, offers demonstrated reliability and durability, high performance and productivity and a new world-class cab to improve operator comfort and ease of operation.
Updating the successful 735C to include the new cab design makes the 735 a more attractive proposition for our customers. Class leading levels of performance and new features such as Advanced Automatic Traction Control (AATC) and Assisted Hoisting Control create operator comfort, making a productive machine all day long while retaining all axle enclosed wet brakes and Advanced Productivity Electronic Control Strategy (APECS).

Weights

Units:
Rated Payload 35.3 ton (US) 32.0 t Less

Body Capacities

Heaped (SAE 2:1) 26.2 yd³ 20.0 m³ Less
Struck 20.3 yd³ 15.5 m³ Less
Tailgate Heaped SAE 2:1 27.9 yd³ 21.3 m³ Less
Tailgate Struck 21.3 yd³ 16.3 m³ Less

Transmission

Forward - 1 5.0 mile/h 8.0 km/h Less
Forward - 2 9.0 mile/h 15.0 km/h Less
Forward - 3 14.0 mile/h 23.0 km/h Less
Forward - 4 22.0 mile/h 35.0 km/h Less
Forward - 5 30.0 mile/h 48.0 km/h Less
Forward - 6 35.0 mile/h 57.0 km/h Less
Reverse - 1 6.0 mile/h 9.0 km/h Less

Sound Levels

Interior Cab 72.0 dB(A) 72.0 dB(A) Less
Note (1) The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 72 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed. The operator sound exposure Leq (equivalent sound pressure level) measured according to the work cycle procedures specified in ANSI/SAE J1166 OCT98 is 72 dB(A), for the cab offered by Caterpillar, when properly installed and maintained and tested with the doors and windows closed. Less
Note (2) Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Hearing protection may be needed when operating with an open operator station and cab (when not properly maintained or doors/windows open) for extended periods or in noisy environments. Less

Operating Weights

Center Axle - Empty 11001.0 lb 4990.0 kg Less
Center Axle - Loaded 41756.0 lb 18940.0 kg Less
Center Axle - Rated Load 30754.0 lb 13950.0 kg Less
Front Axle - Empty 34128.0 lb 15480.0 kg Less
Front Axle - Loaded 43166.0 lb 19580.0 kg Less
Front Axle - Rated Load 9039.0 lb 4100.0 kg Less
Rear Axle - Empty 10516.0 lb 4770.0 kg Less
Rear Axle - Loaded 41270.0 lb 18720.0 kg Less
Rear Axle - Rated Load 30754.0 lb 13950.0 kg Less
Total - Empty 55645.0 lb 25240.0 kg Less
Total - Loaded 126192.0 lb 57240.0 kg Less
Total - Rated Load 70548.0 lb 32000.0 kg Less

Service Refill Capacities

Fuel Tank 108.8 gal (US) 412.0 l Less
Cooling System 21.9 gal (US) 83.0 l Less
Hydraulic System 29.1 gal (US) 110.0 l Less
Engine Crankcase 10.0 gal (US) 38.0 l Less
Transmission 12.3 gal (US) 56.0 l Less
Final Drives/Differential 33.0 gal (US) 125.0 l Less
Output Transfer Gear Box 5.5 gal (US) 25.0 l Less
DEF Tank 5.3 gal (US) 20.0 l Less

Body Hoist

Raise Time 12.0 s 12.0 s Less
Lower Time 11.0 s 11.0 s Less

Steering

Lock to Lock 4.75 seconds @ 60 rpm 4.75 seconds @ 60 rpm Less

Standards

Brakes ISO 3450 – 2011 ISO 3450 – 2011 Less
Cab - FOPS ISO 3449 Level II – 2005 ISO 3449 Level II – 2005 Less
Cab - ROPS ISO 3471 – 2008 ISO 3471 – 2008 Less
Steering ISO 5010 – 2007 ISO 5010 – 2007 Less

Body Plate

Type High strength Brinell HB450 wear resistant steel High strength Brinell HB450 wear resistant steel Less

Turning Circle

Note Dimensions are for machines equipped with 750/65 R25 tires. Dimensions are for machines equipped with 750/65 R25 tires. Less
Turning Dimensions - Aisle Width 212.0 in 5393.0 mm Less
Turning Dimensions - Clearance Radius 318.0 in 8075.0 mm Less
Turning Dimensions - Inside Radius 149.0 in 3793.0 mm Less
Turning Dimensions - SAE Turning Radius 294.0 in 7470.0 mm Less
Turning Dimensions - Steer Angle - Left/Right 45° 45° Less

Body Plate Thickness

Base Plate 0.51 in 13.0 mm Less
Front Plate 0.28 in 7.0 mm Less
Side Plates 0.43 in 11.0 mm Less

Engine

Engine Model Cat® C13 ACERT™ Cat® C13 ACERT™ Less
Bore 5.1 in 130.0 mm Less
Stroke 6.2 in 157.0 mm Less
Displacement 736.0 in³ 12.5 l Less
Note (5) DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications. DEF used in Cat SCR systems must meet the requirements outlined in the International Organization for Standardization (ISO) standard 22241-1. ISO 22241-1 requirements are met by many brands of DEF, including those that carry the AdBlue or API certifications. Less
Engine Model - U.S. EPA Tier 4 Final/EU Stage IV Cat C13 ACERT Cat C13 ACERT Less
Gross Power - SAE J1995 434.0 HP 324.0 kW Less
Net Power - ISO 14396 429.0 HP 320.0 kW Less
Net Power - SAE J1349 424.0 HP 316.0 kW Less
No Engine De-rating Below 12500.0 ft 3810.0 m Less
Peak Engine Torque Gross (SAE J1995) 1614.0 ft·lbf 2188.0 N·m Less
Peak Engine Torque Net (SAE J1349) 1597.0 ft·lbf 2165.0 N·m Less
Peak Engine Torque Speed 1200.0 r/min 1200.0 r/min Less
Emissions The 735 meets Tier 4 Final/Stage IV emission standards. The 735 meets Tier 4 Final/Stage IV emission standards. Less
Note (1) The references to Tier 4 Final/Stage IV include U.S. EPA Tier 4 Final, EU Stage IV, Japan 2014 (Tier 4 Final), and Korea Tier 4 Final emission standards. The references to Tier 4 Final/Stage IV include U.S. EPA Tier 4 Final, EU Stage IV, Japan 2014 (Tier 4 Final), and Korea Tier 4 Final emission standards. Less
Note (2) The power ratings apply at rated speed of 1,800 rpm when tested under the conditions for the specified standard. The power ratings apply at rated speed of 1,800 rpm when tested under the conditions for the specified standard. Less
Note (3) The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. The net power advertised is the power available at the flywheel when the engine is equipped with alternator, air cleaner, muffler and fan at minimum speed. Less
Note (4) Net power when the fan is at maximum speed is 254 kW (341 hp) per the SAE reference conditions. Net power when the fan is at maximum speed is 254 kW (341 hp) per the SAE reference conditions. Less

Optimal Loader/Truck Pass Matching

Hydraulic Excavators: 336F/336F XE - Passes 5–6 5–6 Less
Hydraulic Excavators: 349F/349F XE - Passes 4–5 4–5 Less
Note An optimum system match gives you a major productivity advantage. The 735 is an excellent match for the Cat 349F and 336F Hydraulic Excavators; and Cat 972M, 966M, 962M and 950M Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. An optimum system match gives you a major productivity advantage. The 735 is an excellent match for the Cat 349F and 336F Hydraulic Excavators; and Cat 972M, 966M, 962M and 950M Wheel Loaders. Having matched loading and hauling tools results in increased production and lower system costs per unit of volume moved. Less
Wheel Loader: 950M - Passes 5 5 Less
Wheel Loader: 962M - Passes 4–5 4–5 Less
Wheel Loaders: 966M/966M XE - Passes 4 4 Less
Wheel Loaders: 972M/972M XE - Passes 3–4 3–4 Less

Engine – Optimized Performance, Proven Reliability

Transmission – Class Leading Transmission Technology

Automatic Features – Ease of Use, Improved Performance

Ease of Operation – Designed for Operators, by Operators

Operator Environment – Improved Productivity with a Comfortable and Confident Operator

Suspension and Braking – Performance with Comfort

Durability and Reliability – Proven Structures and Components

Integrated Technologies – Monitor, Manage, and Enhance Job Site Operations

Serviceability – Maximize Uptime and Reduce Costs

Complete Customer Support – A Commitment to Your Success

Sustainability – Making Sustainable Progress Possible

Safety – Designed into Every Machine

735 Standard Equipment

OPERATOR ENVIRONMENT
  • Air conditioning with R134A refrigerant
  • Adjustable air vents
  • Combined gear selection and hoist control lever
  • Glass windows:
    – Front, laminated and tinted
    – Sides and rear, toughened and tinted
  • Heater and defroster with four-speed fan
  • Mirrors: extensive arrangement for improved visibility
  • Machine operation monitoring system includes:
    – Action lamp
    – Engine oil pressure
    – Primary steering system
    – Left and right turn signal
    – High beam
    – Coolant temperature
    – Tachometer
    – Parking brake
    – Fuel level
    – Transmission oil temperature
    – Brake system
    – Transmission hold
    – Hoist control
    – Hydraulic system
    – Charging system
    – Retarder
    – Transmission fault
    – Traction control system
    – Check engine lamp
  • Liquid Crystal Display (LCD):
    – Alert indicator
    – Selected gear and direction
    – Speed or auto shift
    – Review Operation and Maintenance Manual (OMM)
    – Primary steering failure warning
    – Seat belt warning
    – Secondary steering failure warning
    – Diesel Particulate Filter (DPF) regeneration filter
    – Machine Security System (MSS)
    – Secondary steering energy source engaged
    – Hour meter
    – Retarder active
  • Seats:
    – Operator: fully adjustable, air suspension
    – Trainer: padded with lap belt
  • Secondary steering – electro hydraulic
  • Storage:
    – Cup holder
    – Flask receptacle
    – Under seat storage
    – Door pocket
    – Behind operator seat storage
    – Coat hook
  • Sun visor
  • Tilt and telescopic steering wheel
  • Touchscreen display incorporating the rearview camera video feed
  • Retractable belt: Operator seat and second seat
  • Windows opening side, tinted
  • Windshield wiper and washer, two speed, intermittent (front)
  • Windshield wiper and washer, two speed (rear)

CAT CONNECT TECHNOLOGIES
  • Product Link
  • Cat Detect with Stability Assist

ELECTRICAL AND LIGHTING
  • Batteries (two) maintenance free
  • Electrical system: 24-volt, 10A 24- to 12-volt converter
  • Horn
  • Lighting systems:
    – Cab interior
    – Two head lamps
    – Two width marker
    – Two reversing
    – Work light/cab access light
    – Two stop/tail lights
    – Front and rear direction indicators
  • Main disconnect switch
  • Remote starting receptacle (cables not included)

POWER TRAIN
  • Auto shift six-speed forward and one reverse transmission
  • Cat C13 ACERT engine
  • Cat Clean Emission Module (CEM) and exhaust aftertreatment package
  • Differentials: standard with automatic clutched inter- and cross-axle differential locks
  • Dual circuit oil immersed, enclosed brakes – all wheels
  • Retarder: engine compression brake
  • Three axle, six-wheel drive

SAFETY
  • Reverse alarm
  • Rearview camera
  • ROPS/FOPS cab

GUARDS
  • Rear window
  • Radiator
  • Crankcase
  • Axle
  • Front dump body spill guard, integral part of fabricated body

OTHER STANDARD EQUIPMENT
  • Mud flaps: wheel arch and body mounted with transportation tiebacks
  • S·O·S sampling valves
  • Tires, six 750/65 R25
  • Vandalism protection: lockable caps
  • Sound suppression (only standard in Europe)

735 Optional Equipment

OPTIONAL EQUIPMENT
  • Auto lube installation for automatic greasing of bearings
  • Bare chassis (no body) standard wheel base
  • Bare chassis (no body) long wheel base
  • Body liners
  • Bluetooth radio stereo system
  • Cat Production Measurement payload monitoring system
  • Cold weather coolant –51° C (–60° F)
  • Cold weather start attachment
  • Engine block heater
  • Ether start
  • Exhaust heated body
  • Fast fuel fill
  • Flashing LED beacon
  • Four-point seat belt
  • Fuel additive – anti-waxing
  • Heated rearview motorized mirrors
  • Machine Security System (MSS)
  • Product Link Elite: PLE631 (satellite), PLE641 (cellular). Product Link is optional.
  • Roof mounted High Intensity Discharge (HID) work lights
  • Scissor tailgate
  • Sound suppression (only standard in Europe)
  • Heated/cooled seat
  • Infrared glass – high ambient cab
  • Window blinds
  • Wheel chocks